Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
NUSSER
Description
Brico - Bench
Bill of material
B3640-0100
DESC
Description
Bench Brico 2130mm
Bench Brico 1730mm
ARTNR
Article Number
B3640
DN
Drawing Number
AQ709 130.00.B
LODLEVEL
LOD Level
400
200
WV
Wood Variant
FSC 100%
MD
Metal Design (colour)
Color coated in DB703
W
Weight
64.47 kg
V1
Variant 1
With backrest
V2
Variant 2
to plug on GOK
Preview - Generation

Location of catalog vendor
Select a country to see the local offices