Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NUSSER
Description
SINUS - Bench
Bill of material
MGR03.001
DESC
Description
ARTNR
Article Number
MGR03.001
DN
Drawing Number
AQ738 10.00.A
LODLEVEL
LOD Level
WV
Wood Variant
FSC 100%
MD
Metal Design (colour)
G
Weight
69.76 kg
H
Height
800 mm
L
Length
1800 mm
W
Width
900 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices